RP2040
"Designed by Raspberry Pi, RP2040 features a dual-core Arm Cortex-M0+ processor with 264KB internal RAM and support for up to 16MB of off-chip Flash. A wide range of flexible I/O options includes I2C, SPI, and — uniquely — Programmable I/O (PIO). These support endless possible applications for this small and affordable package. "
——— Raspberry Pi Trading
Raspberry Pi Pico
Raspberry Pi Pico is a tiny, fast, and versatile board built using RP2040, a brand new microcontroller chip designed by Raspberry Pi in the UK.
● Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz
● 264KB of SRAM, and 2MB of on-board Flash memory
● Castellated module allows soldering direct to carrier boards
● Comprehensive C/C++/MicroPython SDK, software examples, and documentation
Grove Shield for Pi Pico v1.0
The Grove Shield for Pi Pico v1.0 is a plug-and-play shield for Raspberry Pi Pico. It can connect Pico with Grove system.
● Quick Prototyping: Easy debug and Plug and play with Grove connectors and SWD pin.
● Rich peripherals: 2 × I2C, 2 × UART, 3 × Digital, 3 ×Analog, SPI, SWD Debug interface.
● No Soldering Needed: All pin led out. Convenient plug and play Grove connectors support multiple data protocols, including IIC, Uart, Analog/Digital
● Know more about Grove
Grove Starter Kit for Raspberry Pi Pico
This is a Grove starter kit designed for Raspberry Pi Pico. It includes 5 sensors/ 5 actuators/ 2LEDs/ 1 LCD display/ 1 Grove shield, it will help you get started with Raspberry Pi Pico quickly and comprehensively.
● Get Started with Raspberry Pi Pico easily and quickly
● 14 handpicked Grove modules, including 5 sensors/5 actuators/ 2 LED/ 1 LCD display/1 Grove shield
● Detailed and comprehensive Micropython tutorials for each module (Arduino Guide is on the way)
● No wiring, no welding, plug & play experience
The Beginner's Guide for Raspberry Pi Pico
— Get started with MicroPython
This is a four-chapter, 16-hour course that will help you get started with Raspberry Pi Pico and learn MicroPython from Scratch, step by step, to build some interesting projects beyond your imagination.No prior knowledge of MicroPython programming or electronics is required before starting the course. The course will take you to step by step to learn this knowledge and quickly put it into practice on each project.
RP2040 Microcontrollers from Seeed
XIAO RP2040
XIAO RP2040 is like Seeeduino XIAO, it is a compact board with a wide range of interfaces. The XIAO RP2040 is equipped with the Raspberry RP2040 chip (Dual-core ARM® Cortex® M0+ @133MHz). Powerful performance and low power, ideal for various wearable and small projects.
● Powerful MCU: Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz
● Rich on-chip resources: 264KB of SRAM, and 2MB of onboard Flash memory
● Flexible compatibility: Support Micropython/Arduino/CircuitPython
● Easy project operation: Breadboard-friendly & SMD design, no components on the back
● Small size: As small as a thumb(20x17.5mm) for wearable devices and small projects
● Multiple interfaces: 11 digital pins, 4 analog pins, 11 PWM Pins,1 I2C interface, 1 UART interface, 1 SPI
interface, 1 SWD Bonding pad interface
● Broad compatibility: Pins compatible with Seeeduino XIAO and supports Seeeduino XIAO's Expansion
board
Wio RP2040 Module
Wio RP2040 module is a wireless MicroPython module independently developed by Seeed using RP2040 + WiFi chip. RP2040 chip (cortex M0 +) with dual core up to 133MHz. The module is a low-power microcontroller with wireless function. It has powerful performance and small design size, which is very suitable for various IoT projects, and the module can be easily welded on various PCB backboards.
● Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz
● 264KB of SRAM, and 2MB of on-board flash memory
● Using powerful WiFi chip, supporting 2.4~2.4835 GHz frequency and AP&Station mode
● Comprehensive C/C++/MicroPython SDK, software examples, and documentation
● Extremely compact size: 18.0x 28.2x 1.0mm 32 pins SMT
Wio RP2040 Mini Dev Board
Wio RP2040 Mini dev board is a development board with wireless function and supporting MicroPython Programming based on Wio RP2040 module. It is a low-power microcontroller with wireless function. With powerful performance and small design size, it is very suitable for various IoT projects.
● Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz
● 264KB of SRAM, and 2MB of on-board flash memory
● Using powerful WiFi chip, supporting 2.4~2.4835 GHz frequency and AP&Station mode
● Comprehensive C/C++/MicroPython SDK, software examples, and documentation
● Breadboard friendly
RP2040 related products from the community
Arduino Nano RP2040 Connect
The Arduino Nano RP2040 Connect is the feature-packed Arduino Nano board built with Raspberry Pi's new silicon.It supports WiFi connectivity thanks to the U-blox® Nina W102 module.
● The all-new low-cost Raspberry Pi silicon is the first microcontroller developed by the Raspberry Pi Foundation.
● The first and only RP2040 board with native Bluetooth and WiFi connectivity.
● Combined accelerometer and gyroscope with a dedicated machine learning core.
Maker Pi Pico Base
Maker Pi Pico Base incorporates the most wanted Reset button. Maker Pi Pico can be programmed with CircuitPython, MicroPython & C/C++.It is a compact yet feature-packed board designed to sit at the heart of your STEM & robotics projects.
● Work out-of-the-box. No soldering!
● Access to all Raspberry Pi Pico's pins on two 20 ways pin headers
● LED indicators on all GPIO pins
● 6x Grove port
Quad GPIO Expander for Raspberry
Pi Pico
Quad GPIO Expander For Raspberry Pi Pico, Four Sets Of Male Headers For Connecting More Expansion Modules, USB Power Input Connector.
● Standard Raspberry Pi Pico female header for direct attaching Raspberry Pi Pico (if male header soldered), or just through jumper wires
● Four sets of 2x20 male header, allows connecting more Raspberry Pi Pico expansion modules
● USB power input connector, ensures sufficient power supply for multiple expansion modules
● Clear pinout labels on the front side, easy to use
1.14inch LCD Display Module for
Raspberry Pi Pico
1.14inch LCD Display Module For Raspberry Pi Pico, 65K RGB Colors, 240×135 Pixels, SPI Interface.1.14" LCD Display Module is Embedded ST7789 Driver, Using SPI Bus.
● 240×135 resolution, IPS screen, 65K RGB colors, clear and colorful displaying effect
● SPI interface, requires minimal IO pins
● 4x user buttons for easy interacting
More products coming soon